IESNA:LM-63-2002
[TEST]P956859
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40844
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6370.9 5981.4 5643.6 5243.8 4844 4596.4 4508.7 4521.6 4596.4 4691.8
5138 6523.1 8772.3 11026.6 13306.7 15052.9 16595.4 17807.6 19048.3 19845.3
19904.6 18916.8 14503.5 12636.1 10513.3 7144.7 4426.1 3497.6 2349.8 1238.1
619 469.4 299.2 175.4 69.6 0 0
6370.9 6035.6 5697.7 5300.5 4895.6 4645.4 4552.5 4544.8 4609.2 4696.9
5040 6242 8403.4 10936.3 13123.6 14942 16543.8 17928.9 19089.6 20010.4
20216.7 19401.7 15138 12955.9 10933.7 7601.3 4712.4 3629.1 2429.7 1300
722.2 567.5 386.9 252.8 165.1 38.7 0
6370.9 6027.9 5710.6 5334 4939.4 4694.4 4591.2 4570.6 4611.8 4691.8
4916.2 5798.3 7650.3 10067.1 12411.7 14501 16394.2 18014 19432.6 20613.9
21047.3 20688.7 19339.8 15205.1 12752.2 9409.4 5904.1 4250.7 3092.6 1808.1
1217.4 1005.9 879.5 732.5 503 87.7 0
6370.9 6064 5759.6 5432.1 5078.7 4815.6 4699.5 4653.1 4668.6 4730.5
4841.4 5300.5 6528.3 8514.3 10877 13237.1 15561.1 17781.8 19767.9 21204.6
22076.4 22195.1 21550.2 20430.8 18599.5 15452.7 12618 9687.9 6494.7 3007.5
1527 1005.9 760.9 503 198.6 0 0
6370.9 6076.9 5821.5 5545.5 5259.2 5040 4908.5 4856.9 4849.1 4898.1
4980.7 5150.9 5697.7 6928.1 8823.9 11073 13587.9 16180.1 18754.3 20918.3
22494.3 23345.4 23379 22757.4 21913.9 20761 19148.9 16371 12179.6 7356.2
3141.6 1093.6 456.5 255.4 100.6 7.7 0
6370.9 6128.5 5901.5 5710.6 5504.3 5339.2 5248.9 5207.7 5202.5 5241.2
5316 5424.3 5651.3 6156.8 7186 8774.9 10853.8 13226.8 15708.1 18168.7
20510.8 22494.3 23998 24604.2 24663.5 24635.1 24666.1 23969.6 20755.8 14753.7
8228 2770.2 704.2 260.5 64.5 5.2 0
6370.9 6180.1 6007.2 5883.4 5785.4 5720.9 5708 5731.3 5777.7 5839.6
5932.4 6061.4 6229.1 6507.6 6971.9 7766.3 9001.8 10662.9 12535.5 14547.4
16734.6 18996.7 21199.5 23190.7 24949.8 26391.6 27900.5 29406.9 29378.5 24764.1
15377.9 6512.8 1697.2 479.8 144.4 10.3 0
6370.9 6249.7 6146.5 6087.2 6079.5 6115.6 6190.4 6319.3 6443.1 6592.7
6793.9 6997.7 7201.5 7477.5 7838.6 8398.3 9264.9 10482.4 11908.7 13593
15512 17431.1 19430 21333.6 23789.1 26316.8 29386.2 32272.5 33722.1 31988.8
25220.6 13755.5 3853.5 820.2 175.4 12.9 0
6370.9 6327.1 6291 6327.1 6401.9 6525.7 6683 6868.7 7044.1 7240.2
7454.2 7670.9 7900.5 8204.8 8604.6 9185 9989.7 11111.7 12507.1 14124.4
16076.9 18155.9 20472.1 22992.1 25723.6 28759.4 31963 34978.2 36530.9 34985.9
27536.8 12687.7 2695.4 699 144.4 12.9 0
6370.9 6324.5 6314.2 6360.6 6450.9 6595.3 6775.9 6951.3 7155 7343.3
7554.8 7761.2 7998.5 8282.2 8692.3 9283 10105.8 11230.4 12654.2 14400.4
16381.3 18553.1 20920.9 23549.2 26350.4 29432.6 32646.5 35519.8 36801.8 34578.4
25958.3 10564.9 2050.6 544.2 108.3 10.3 0
6370.9 6376.1 6417.4 6559.2 6732 6966.7 7250.5 7534.2 7815.3 8099.1
8375.1 8671.7 8988.9 9417.1 10041.3 10840.9 11821 13069.4 14565.4 16242
18032 19889.2 21895.9 23791.7 25530.1 27002.9 28143 28491.2 27222.2 23268.1
14929.1 4382.3 797 245 61.9 20.6 0
6370.9 6399.3 6476.7 6631.4 6853.3 7131.8 7438.8 7761.2 8078.4 8367.3
8648.5 8921.9 9213.3 9569.3 9994.9 10572.6 11341.3 12277.6 13327.4 14413.3
15512 16618.6 17691.6 18540.2 18983.8 18989 18584 17665.8 15777.7 13105.5
8504 2855.3 637.1 208.9 80 31 0
6370.9 6404.5 6499.9 6654.7 6884.2 7144.7 7420.7 7686.4 7910.8 8081
8179 8240.9 8261.6 8292.5 8354.4 8455 8723.3 9293.3 10015.5 10722.2
11183.9 11395.4 11354.2 10779 9515.1 7843.7 5989.2 3925.7 2285.3 1232.9
660.3 291.5 121.2 49 18.1 2.6 0
6370.9 6419.9 6476.7 6585 6665 6708.8 6714 6610.8 6422.5 6100.1
5646.1 5078.7 4433.9 3783.9 3157.1 2571.6 2048 1694.6 1570.8 1555.3
1570.8 1560.5 1403.2 1111.7 794.4 531.3 353.4 268.2 221.8 180.6
139.3 87.7 36.1 15.5 5.2 0 0
6370.9 6422.5 6409.6 6321.9 6133.6 5847.3 5457.8 4895.6 4160.4 3306.7
2509.7 1857.1 1385.1 1134.9 1044.6 1026.6 1013.7 998.2 972.4 944
900.2 804.7 662.9 515.9 397.2 314.7 250.2 196 152.2 113.5
74.8 36.1 15.5 5.2 0 0 0
6370.9 6386.4 6249.7 5919.5 5421.7 4774.3 3892.2 2925 2099.6 1524.4
1220 1088.5 1008.5 941.5 882.1 833.1 807.3 779 753.2 727.4
686.1 613.9 521 423 332.7 265.7 214.1 165.1 123.8 85.1
43.8 20.6 7.7 0 0 0 0
6370.9 6340 6025.3 5473.3 4704.7 3750.3 2651.5 1813.3 1354.1 1196.8
1119.4 1047.2 956.9 848.6 737.7 644.8 575.2 544.2 564.9 595.8
595.8 559.7 495.2 412.7 325 257.9 201.2 157.3 116.1 77.4
49 20.6 7.7 0 0 0 0
6370.9 6321.9 5855.1 5070.9 4023.7 2785.7 1818.4 1349 1225.2 1158.1
1088.5 990.5 874.4 750.6 631.9 531.3 448.8 407.5 389.5 384.3
386.9 386.9 376.6 343 301.8 257.9 216.7 172.8 139.3 110.9
82.5 49 10.3 0 0 0 0
6370.9 6314.2 5715.8 4787.2 3544 2272.4 1493.4 1271.6 1202 1137.5
1049.8 936.3 812.5 686.1 577.8 487.5 430.7 399.8 379.2 361.1
343 327.6 314.7 299.2 278.6 250.2 214.1 180.6 154.8 126.4
92.9 56.7 10.3 0 0 0 0
6370.9 6283.2 5589.4 4531.9 3170 1939.7 1359.3 1248.4 1189.1 1114.3
1018.8 913.1 799.6 675.8 567.5 487.5 438.5 412.7 394.6 379.2
358.5 343 325 306.9 283.7 245 196 167.7 139.3 110.9
77.4 36.1 5.2 0 0 0 0
6370.9 6280.7 5550.7 4436.4 3017.8 1815.8 1318 1238.1 1183.9 1103.9
1005.9 907.9 802.2 686.1 575.2 490.1 443.6 417.9 397.2 381.7
366.3 348.2 327.6 304.4 270.8 219.2 159.9 134.1 108.3 80
51.6 18.1 0 0 0 0 0
6370.9 6285.8 5527.5 4397.7 2953.3 1777.2 1318 1235.5 1178.8 1101.4
1000.8 902.8 802.2 683.5 572.6 487.5 443.6 417.9 399.8 384.3
368.8 348.2 327.6 304.4 268.2 211.5 154.8 131.5 103.2 77.4
46.4 15.5 0 0 0 0 0
